27. novembre 2018
In the food industry, hygiene and cleanliness are necessary requirements. The machines and equipment, and their electronic components, must fulfill these requirements.
The F&B Pro range of cordsets from Murrelektronik are specifically designed for the food & beverage industry. These connectors are extremely resistant to cleaning agents, UV radiation and exposure to ozone, and they are tested to IP69K and ECOLAB standards. The TPE-S line also delivers impressive drag chain numbers: 5 million bending cycles and 2 million torsion cycles. The connectors are molded with PP, and the stainless-steel connections are hygienically designed to comply with EHEDG regulations. Blue cable jackets make it easy to detect foreign bodies or contamination during food processing.
This product range is available in a wide range of versions and lengths, with 3, 4, 5 or 8 pins, pre-assembled or open-ended, with flange plug connectors, and with or without LEDs. All of these products are UL-approved, and the materials used comply with FDA regulations, (EU) 10/2011 and EC 1935/2004. These features, combined with the large portfolio, enable excellent features for installation solutions in the food industry.
Il progresso della tecnologia di elaborazione delle immagini industriali sta rivoluzionando le applicazioni di elaborazione delle immagini. I sistemi di visione artificiale stanno…
Master, dispositivi e hub: installare un sistema IO-Link è facile Trasformazione digitale, Industrial Internet of Things (IIOT) e Industria 4.0: questi sono solo alcuni dei temi…
Abbiamo ancora bisogno al giorno d’oggi di un quadro elettrico? Sicuramente molti responsabili di macchine e impianti si sono posti questa domanda. Questo articolo, che tratta il…