Efficient Network Installations | Murrelektronik

23. luglio 2018

Efficient Network Installations

Machines and systems become more and more closely networked. Ethernet-based automation solutions are gaining in importance. At the moment, a key topic is the switchover from PROFIBUS to PROFINET, as switches allow the implementation of flexible star topographies. This inevitably leads to an increase in the number of Ethernet components in machines and systems. Murrelektronik offers suitable components for networking the Ethernet modules economically and goal-oriented.

Murrelektronik Switche

From solid basic functions to an enormous functional variety

Murrelektronik offers a broad portfolio of switches. Unmanaged switches are used to reliably cover basic functions at an advantageous price-performance ratio, while variants such as the PROFINET managed switches offer the maximum range of functions.

  • Optimization of wiring flexibility and reduction of the complexity of installation solutions
  • Easy insights into communication and uncomplicated connection to network analysis tools or integrated web servers

Relocation of the coupling level to the field, thus creating space in the control cabinet by using compact and robust IP67 variants

Complete Portfolio of Ethernet Connectors

Murrelektronik is a specialist for cordsets and offers a wide range of cables connectors for wiring Ethernet systems:

  • From the office world into the rough industrial field: solutions for IP20 applications (RJ45) and IP67 applications (M12)
  • Angled IP20 variants for high quality and space-saving installations
  • Pre-fabricated lines in any length and in any variant, already available from a piece quantity of one
  • Additional flexibility through self-fabricated lines
  • 360° full shielding for security in data transfer

An additional highlight: The X-coded gigabit lines from Murrelektronik transfer up to 10 GBits/s, thus ensuring a data throughput at the maximum speed.

Scarica

Novità da Murrelektronik

Soluzione “plug and play” per l'elaborazione industriale delle immagini

Il progresso della tecnologia di elaborazione delle immagini industriali sta rivoluzionando le applicazioni di elaborazione delle immagini. I sistemi di visione artificiale stanno…

Altro

I progressi della tecnologia di automazione

Master, dispositivi e hub: installare un sistema IO-Link è facile Trasformazione digitale, Industrial Internet of Things (IIOT) e Industria 4.0: questi sono solo alcuni dei temi…

Altro

Il tempo è scaduto: Andiamo fuori nei campi

Abbiamo ancora bisogno al giorno d’oggi di un quadro elettrico? Sicuramente molti responsabili di macchine e impianti si sono posti questa domanda. Questo articolo, che tratta il…

Altro

Carriera
Entra nel team!
Newsletter
Novità!
Siamo qui per te!
Sempre pronti a rispondere alle tue domande...